??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-11400
HELP_VARIABLE
Company
HellermannTyton
Description
HG-FR Flame Retardant PA6
Bill of material
HellermannTyton 166-11400
Identification
166-11400
Short Description
Non-metallic conduit, flame-retardant, 50 metre
Manufacturer type description
HG-FR10
Material
Polyamide 6 V0, flame-retardant
Color
Black (BK)
Length
50 mm
Color shortcut
BK
Package quantity
1.000
Minimum Order Quantity
50.000
Nominal diameter
10 mm
Diameter D
6.3 mm
External diameter D
10.0 mm
Reel Length
50 m
Minimum retaining strength
120 N
Operating temperature (moving)
-20 °C to +100 °C
Nominal diameter, imperial
Others
Operating temperature
-40 °C to +120 °C
Internal diameter D
6.3 mm
Bending Radius BR
15 mm
Weight
19 g/m
Deeplink
Deeplink(de)