??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-11501
HELP_VARIABLE
Company
HellermannTyton
Description
HG-HI Standard Weight PA12
Bill of material
HellermannTyton 166-11501
Identification
166-11501
Short Description
Non-metallic corrugated conduit, 50 metre
Manufacturer type description
HG-HI13
Material
Polyamide 12 (PA12)
Color
Black (BK)
Length
50 mm
Package quantity
1.000
Minimum Order Quantity
50.000
Nominal diameter
13 mm
Diameter D
9.8 mm
External diameter D
13.0 mm
Reel Length
50 m
Minimum retaining strength
150 N
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +110 °C
Internal diameter D
9.8 mm
Bending Radius BR
25 mm
Weight
26 g/m
Deeplink
Deeplink(de)