??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 166-11503
HELP_VARIABLE
Company
HellermannTyton
Description
HG-HI Standard Weight PA12
Bill of material
HellermannTyton 166-11503
Identification
166-11503
Short Description
Non-metallic corrugated conduit, 50 metre
Manufacturer type description
HG-HI21
Material
Polyamide 12 (PA12)
Color
Black (BK)
Length
50 mm
Package quantity
1.000
Minimum Order Quantity
50.000
Nominal diameter
21 mm
Diameter D
16.7 mm
External diameter D
21.2 mm
Reel Length
50 m
Minimum retaining strength
300 N
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +110 °C
Internal diameter D
16.7 mm
Bending Radius BR
35 mm
Weight
55 g/m
Deeplink
Deeplink(de)