??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-11305
HELP_VARIABLE
Company
HellermannTyton
Description
HG-HW Heavy Weight PA6
Bill of material
HellermannTyton 166-11305
Identification
166-11305
Short Description
Non-metallic conduit, heavy-weight, black, 50 metre
Manufacturer type description
HG-HW28
Material
Polyamide 6 (PA6)
Color
Black (BK)
Length
50 mm
Package quantity
1.000
Minimum Order Quantity
50.000
Nominal diameter
28 mm
Diameter D
21.3 mm
External diameter D
28.5 mm
Reel Length
50 m
Nominal diameter, imperial
Others
Operating temperature
-40 °C to +120 °C
Internal diameter D
21.3 mm
Bending Radius BR
60 mm
Weight
130 g/m
Deeplink
Deeplink(de)