??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-11910
HELP_VARIABLE
Company
HellermannTyton
Description
HG-PP Standard Weight PP
Bill of material
HellermannTyton 166-11910
Identification
166-11910
Short Description
Non-metallic corrugated conduit, 25 metre
Manufacturer type description
HG-PP54
Material
Polypropylene (PP)
Color
Black (BK)
Package quantity
1.000
Minimum Order Quantity
25.000
Nominal diameter
54 mm
Diameter D
47.2 mm
External diameter D
54.5 mm
Reel Length
25 m
Nominal diameter, imperial
Others
Operating temperature
-20 °C to +90 °C
Internal diameter D
47.2 mm
Bending Radius BR
100 mm
Weight
150 g/m
Deeplink
Deeplink(de)