??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-11109
HELP_VARIABLE
Company
HellermannTyton
Description
HG-SW Standard Weight PA6
Bill of material
HellermannTyton 166-11109
Identification
166-11109
Short Description
Non-metallic conduit, standard-weight, black, 10 metre
Manufacturer type description
HG-SW67
Material
Polyamide 6 (PA6)
Color
Black (BK)
Length
10 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter
67 mm
Diameter D
56.3 mm
External diameter D
67.2 mm
Reel Length
10 m
Minimum retaining strength
800 N
Chemical properties
Highly resistant to solvents and oils, low smoke density, low toxicity, halogen, sulfur and phosphorus.
Operating temperature (moving)
-20 °C to +100 °C
Nominal diameter, imperial
Others
Operating temperature
-40 °C to +120 °C
Internal diameter D
56.3 mm
Bending Radius BR
130 mm
Weight
365 g/m
Deeplink
Deeplink(de)