??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-11118
HELP_VARIABLE
Company
HellermannTyton
Description
HG-SW Standard Weight PA6
Bill of material
HellermannTyton 166-11118
Identification
166-11118
Short Description
Non-metallic conduit, standard-weight, black, 50 metre
Manufacturer type description
HG-SW34
Material
Polyamide 6 (PA6)
Color
Black (BK)
Length
50 mm
Package quantity
1.000
Minimum Order Quantity
50.000
Nominal diameter
34 mm
Diameter D
28.1 mm
External diameter D
34.5 mm
Reel Length
50 m
Minimum retaining strength
600 N
Chemical properties
Highly resistant to solvents and oils, low smoke density, low toxicity, halogen, sulfur and phosphorus.
Operating temperature (moving)
-20 °C to +100 °C
Nominal diameter, imperial
Others
Operating temperature
-40 °C to +120 °C
Internal diameter D
28.1 mm
Bending Radius BR
60 mm
Weight
135 g/m
Deeplink
Deeplink(de)