??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 166-23405
HELP_VARIABLE
Company
HellermannTyton
Description
HG-45 45° Elbow, IP66
Bill of material
HellermannTyton 166-23405
Identification
166-23405
Short Description
45° Non-metallic fitting, black
Manufacturer type description
HG54-45-M50
Nominal diameter
54 mm
Material
Polyamide 6.6 (PA66)
Color
Black (BK)
Length
106 mm
Package quantity
1.000
Minimum Order Quantity
2.000
Length (L2)
16 mm
Width across flats
73 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
39 mm
External diameter max.
76 mm
SW main body
60 mm
Deeplink
Deeplink(de)
Thread
M50x1.5
Thread length
16 mm
Length
90 mm
External diameter max.
76 mm
Minimum bore size
39.0 mm
Diameter
60 mm