??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-23407
HELP_VARIABLE
Company
HellermannTyton
Description
HG-45 45° Elbow, IP66
Bill of material
HellermannTyton 166-23407
Identification
166-23407
Short Description
45° Non-metallic fitting, black
Manufacturer type description
HG21-45-PG13
Nominal diameter
21 mm
Material
Polyamide 6.6 (PA66)
Color
Black (BK)
Length
61 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Length (L2)
mm
Width across flats
mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
14 mm
External diameter max.
32 mm
SW main body
26 mm
Deeplink
Deeplink(de)
Thread
PG13.5
Thread length
11 mm
Length
50 mm
External diameter max.
32 mm
Minimum bore size
14.0 mm
Diameter
26 mm