??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-23410
HELP_VARIABLE
Company
HellermannTyton
Description
HG-45 45° Elbow, IP66
Bill of material
HellermannTyton 166-23410
Identification
166-23410
Short Description
45° Non-metallic fitting, black
Manufacturer type description
HG34-45-PG29
Nominal diameter
34 mm
Material
Polyamide 6.6 (PA66)
Color
Black (BK)
Length
81 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Length (L2)
mm
Width across flats
mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
24.5 mm
External diameter max.
51 mm
SW main body
44 mm
Deeplink
Deeplink(de)
Thread
PG29
Thread length
12 mm
Length
69 mm
External diameter max.
51 mm
Minimum bore size
24.5 mm
Diameter
44 mm