??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-22205
HELP_VARIABLE
Company
HellermannTyton
Description
HG-90 90° Elbow, IP66
Bill of material
HellermannTyton 166-22205
Identification
166-22205
Short Description
90° Non-metallic fitting with external thread, black
Manufacturer type description
HG28-90-M25
Nominal diameter
28 mm
Material
Polyamide 6.6 (PA66)
Color
Black (BK)
Length
66 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Flammabiltiy
UL94 V2
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
External diameter max.
44 mm
Internal diameter min.
19 mm
SW main body
32 mm
Deeplink
Deeplink(de)
Thread
M25x1.5
Thread length
15 mm
Length
51 mm
External diameter max.
44 mm
Minimum bore size
19.0 mm
Diameter
32 mm