??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-22225
HELP_VARIABLE
Company
HellermannTyton
Description
HG-90 90° Elbow, IP66
Bill of material
HellermannTyton 166-22225
Identification
166-22225
Short Description
90° Non-metallic fitting with external thread, black
Manufacturer type description
HG16-90-PG9
Nominal diameter
16 mm
Material
Polyamide 6.6 (PA66)
Color
Black (BK)
Length
49 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Flammabiltiy
UL94 V2
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
External diameter max.
29 mm
Internal diameter min.
10.5 mm
SW main body
22 mm
Deeplink
Deeplink(de)
Thread
PG9
Thread length
10 mm
Length
39 mm
External diameter max.
29 mm
Minimum bore size
10.5 mm
Diameter
22 mm