??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-21000
HELP_VARIABLE
Company
HellermannTyton
Description
HG-S Straight, IP66
Bill of material
HellermannTyton 166-21000
Identification
166-21000
Short Description
Straight non-metallic fitting, black
Manufacturer type description
HG10-S-M12
Nominal diameter
10 mm
Material
Polyamide 6.6 (PA66)
Color
Black (BK)
Length
33 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
7.5 mm
External diameter max.
19 mm
SW main body
19 mm
Deeplink
Deeplink(de)
Thread
M12x1.5
Thread length
9 mm
Length
24.0 mm
External diameter max.
19.0 mm
Minimum bore size
7.5 mm
SW main body
19.0 mm