??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-21011
HELP_VARIABLE
Company
HellermannTyton
Description
HG-S Straight, IP66
Bill of material
HellermannTyton 166-21011
Identification
166-21011
Short Description
Straight non-metallic fitting, black
Manufacturer type description
HG13-S-PG9
Nominal diameter
13 mm
Material
Polyamide 6.6 (PA66)
Color
Black (BK)
Length
37 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
11 mm
External diameter max.
24 mm
SW main body
23 mm
Deeplink
Deeplink(de)
Thread
PG9
Thread length
11 mm
Length
26.0 mm
External diameter max.
24.0 mm
Minimum bore size
11.0 mm
SW main body
23.0 mm