??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-21013
HELP_VARIABLE
Company
HellermannTyton
Description
HG-S Straight, IP66
Bill of material
HellermannTyton 166-21013
Identification
166-21013
Short Description
Straight non-metallic fitting, black
Manufacturer type description
HG16-S-PG13
Nominal diameter
16 mm
Material
Polyamide 6.6 (PA66)
Color
Black (BK)
Length
40 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
14.5 mm
External diameter max.
29 mm
SW main body
28 mm
Deeplink
Deeplink(de)
Thread
PG13.5
Thread length
10 mm
Length
30.0 mm
External diameter max.
29.0 mm
Minimum bore size
14.5 mm
SW main body
28.0 mm