??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-21015
HELP_VARIABLE
Company
HellermannTyton
Description
HG-S Straight, IP66
Bill of material
HellermannTyton 166-21015
Identification
166-21015
Short Description
Straight non-metallic fitting, black
Manufacturer type description
HG28-S-PG21
Nominal diameter
28 mm
Material
Polyamide 6.6 (PA66)
Color
Black (BK)
Length
46 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
22.5 mm
External diameter max.
44 mm
SW main body
42 mm
Deeplink
Deeplink(de)
Thread
PG21
Thread length
12 mm
Length
34.0 mm
External diameter max.
44.0 mm
Minimum bore size
22.5 mm
SW main body
42.0 mm