??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-21016
HELP_VARIABLE
Company
HellermannTyton
Description
HG-S Straight, IP66
Bill of material
HellermannTyton 166-21016
Identification
166-21016
Short Description
Straight non-metallic fitting, black
Manufacturer type description
HG34-S-PG29
Nominal diameter
34 mm
Material
Polyamide 6.6 (PA66)
Color
Black (BK)
Length
49 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
30.5 mm
External diameter max.
51 mm
SW main body
49 mm
Deeplink
Deeplink(de)
Thread
PG29
Thread length
12 mm
Length
37.0 mm
External diameter max.
51.0 mm
Minimum bore size
30.5 mm
SW main body
49.0 mm