??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-21017
HELP_VARIABLE
Company
HellermannTyton
Description
HG-S Straight, IP66
Bill of material
HellermannTyton 166-21017
Identification
166-21017
Short Description
Straight non-metallic fitting, black
Manufacturer type description
HG42-S-PG36
Nominal diameter
42 mm
Material
Polyamide 6.6 (PA66)
Color
Black (BK)
Length
56 mm
Package quantity
1.000
Minimum Order Quantity
2.000
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
40 mm
External diameter max.
63 mm
SW main body
60 mm
Deeplink
Deeplink(de)
Thread
PG36
Thread length
12 mm
Length
44.0 mm
External diameter max.
63.0 mm
Minimum bore size
40.0 mm
SW main body
60.0 mm