??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 166-21020
HELP_VARIABLE
Company
HellermannTyton
Description
HG-S Straight, IP66
Bill of material
HellermannTyton 166-21020
Identification
166-21020
Short Description
Straight non-metallic fitting, black
Manufacturer type description
HG10-S-M16
Nominal diameter
10 mm
Material
Polyamide 6.6 (PA66)
Color
Black (BK)
Length
35 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
9.5 mm
External diameter max.
19 mm
SW main body
19 mm
Deeplink
Deeplink(de)
Thread
M16x1.5
Thread length
11 mm
Length
24.0 mm
External diameter max.
19.0 mm
Minimum bore size
9.5 mm
SW main body
19.0 mm