??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-21034
HELP_VARIABLE
Company
HellermannTyton
Description
HG-S Straight, IP66
Bill of material
HellermannTyton 166-21034
Identification
166-21034
Short Description
Straight non-metallic fitting, black
Manufacturer type description
HG13-S-PG11
Nominal diameter
13 mm
Material
Polyamide 6.6 (PA66)
Color
Black (BK)
Length
36 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
12.5 mm
External diameter max.
24 mm
SW main body
23 mm
Deeplink
Deeplink(de)
Thread
PG11
Thread length
10 mm
Length
26.0 mm
External diameter max.
24.0 mm
Minimum bore size
12.5 mm
SW main body
23.0 mm