??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-21038
HELP_VARIABLE
Company
HellermannTyton
Description
HG-S Straight, IP66
Bill of material
HellermannTyton 166-21038
Identification
166-21038
Short Description
Straight non-metallic fitting, black
Manufacturer type description
HG18-S-PG16
Nominal diameter
18 mm
Material
Polyamide 6.6 (PA66)
Color
Black (BK)
Length
41 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
18 mm
External diameter max.
32 mm
SW main body
30 mm
Deeplink
Deeplink(de)
Thread
PG16
Thread length
11 mm
Length
30.0 mm
External diameter max.
32.0 mm
Minimum bore size
18.0 mm
SW main body
30.0 mm