??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-24001
HELP_VARIABLE
Company
HellermannTyton
Description
HGL-45 45° Elbow, IP68
Bill of material
HellermannTyton 166-24001
Identification
166-24001
Short Description
45° Non-metallic fitting, black
Manufacturer type description
HGL21-45-M20
Nominal diameter
21 mm
Material
Polyamide, thermoplastic Elastomer (TPE)
Color
Black (BK)
Length
61 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
14 mm
External diameter max.
32 mm
SW main body
27 mm
Deeplink
Deeplink(de)
Thread
M20x1.5
Thread length
13 mm
Length
48 mm
External diameter max.
32 mm
Minimum bore size
14.0 mm
Diameter
27 mm