??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-24002
HELP_VARIABLE
Company
HellermannTyton
Description
HGL-45 45° Elbow, IP68
Bill of material
HellermannTyton 166-24002
Identification
166-24002
Short Description
45° Non-metallic fitting, black
Manufacturer type description
HGL28-45-M25
Nominal diameter
28 mm
Material
Polyamide, thermoplastic Elastomer (TPE)
Color
Black (BK)
Length
73 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
19 mm
External diameter max.
44 mm
SW main body
32 mm
Deeplink
Deeplink(de)
Thread
M25x1.5
Thread length
15 mm
Length
58 mm
External diameter max.
44 mm
Minimum bore size
19.0 mm
Diameter
32 mm