??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-24004
HELP_VARIABLE
Company
HellermannTyton
Description
HGL-45 45° Elbow, IP68
Bill of material
HellermannTyton 166-24004
Identification
166-24004
Short Description
45° Non-metallic fitting, black
Manufacturer type description
HGL42-45-M50
Nominal diameter
42 mm
Material
Polyamide, thermoplastic Elastomer (TPE)
Color
Black (BK)
Length
98 mm
Package quantity
1.000
Minimum Order Quantity
2.000
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
39 mm
External diameter max.
63 mm
SW main body
60 mm
Deeplink
Deeplink(de)
Thread
M50x1.5
Thread length
16 mm
Length
82 mm
External diameter max.
63 mm
Minimum bore size
39.0 mm
Diameter
60 mm