??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-24011
HELP_VARIABLE
Company
HellermannTyton
Description
HGL-45 45° Elbow, IP68
Bill of material
HellermannTyton 166-24011
Identification
166-24011
Short Description
45° Non-metallic fitting, black
Manufacturer type description
HGL42-45-PG36
Nominal diameter
42 mm
Material
Polyamide, thermoplastic Elastomer (TPE)
Color
Black (BK)
Length
98 mm
Package quantity
1.000
Minimum Order Quantity
2.000
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
39 mm
External diameter max.
63 mm
SW main body
57 mm
Deeplink
Deeplink(de)
Thread
PG36
Thread length
12 mm
Length
86 mm
External diameter max.
63 mm
Minimum bore size
39.0 mm
Diameter
57 mm