??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-22800
HELP_VARIABLE
Company
HellermannTyton
Description
HGL-90 90° Elbow, IP68
Bill of material
HellermannTyton 166-22800
Identification
166-22800
Short Description
90° Non-metallic fitting with fixed external thread, black
Manufacturer type description
HGL13-90-M16
Nominal diameter
13 mm
Material
Polyamide, thermoplastic Elastomer (TPE)
Color
Black (BK)
Length
46 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
10.5 mm
External diameter max.
24 mm
SW main body
22 mm
Deeplink
Deeplink(de)
Thread
M16x1.5
Thread length
11 mm
Length
35 mm
External diameter max.
24 mm
Minimum bore size
10.5 mm
Diameter
22 mm