??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-22805
HELP_VARIABLE
Company
HellermannTyton
Description
HGL-90 90° Elbow, IP68
Bill of material
HellermannTyton 166-22805
Identification
166-22805
Short Description
90° Non-metallic fitting with fixed external thread, black
Manufacturer type description
HGL34-90-M32
Nominal diameter
34 mm
Material
Polyamide, thermoplastic Elastomer (TPE)
Color
Black (BK)
Length
75 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
24.5 mm
External diameter max.
51 mm
SW main body
40 mm
Deeplink
Deeplink(de)
Thread
M32x1.5
Thread length
16 mm
Length
59 mm
External diameter max.
51 mm
Minimum bore size
24.5 mm
Diameter
40 mm