??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-22806
HELP_VARIABLE
Company
HellermannTyton
Description
HGL-90 90° Elbow, IP68
Bill of material
HellermannTyton 166-22806
Identification
166-22806
Short Description
90° Non-metallic fitting with fixed external thread, black
Manufacturer type description
HGL42-90-M40
Nominal diameter
42 mm
Material
Polyamide, thermoplastic Elastomer (TPE)
Color
Black (BK)
Length
98 mm
Package quantity
1.000
Minimum Order Quantity
2.000
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
32 mm
External diameter max.
63 mm
SW main body
50 mm
Deeplink
Deeplink(de)
Thread
M40x1.5
Thread length
16 mm
Length
82 mm
External diameter max.
63 mm
Minimum bore size
32.0 mm
Diameter
50 mm