??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-22807
HELP_VARIABLE
Company
HellermannTyton
Description
HGL-90 90° Elbow, IP68
Bill of material
HellermannTyton 166-22807
Identification
166-22807
Short Description
90° Non-metallic fitting with fixed external thread, black
Manufacturer type description
HGL54-90-M50
Nominal diameter
54 mm
Material
Polyamide, thermoplastic Elastomer (TPE)
Color
Black (BK)
Length
104 mm
Package quantity
1.000
Minimum Order Quantity
2.000
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
39 mm
External diameter max.
76 mm
SW main body
60 mm
Deeplink
Deeplink(de)
Thread
M50x1.5
Thread length
16 mm
Length
88 mm
External diameter max.
76 mm
Minimum bore size
39.0 mm
Diameter
60 mm