??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 166-22809
HELP_VARIABLE
Company
HellermannTyton
Description
HGL-90 90° Elbow, IP68
Bill of material
HellermannTyton 166-22809
Identification
166-22809
Short Description
90° Non-metallic fitting with fixed external thread, black
Manufacturer type description
HGL16-90-PG11
Nominal diameter
16 mm
Material
Polyamide, thermoplastic Elastomer (TPE)
Color
Black (BK)
Length
49 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
10.5 mm
External diameter max.
29 mm
SW main body
24 mm
Deeplink
Deeplink(de)
Thread
PG11
Thread length
10 mm
Length
39 mm
External diameter max.
29 mm
Minimum bore size
10.5 mm
Diameter
24 mm