??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-22821
HELP_VARIABLE
Company
HellermannTyton
Description
HGL-90 90° Elbow, IP68
Bill of material
HellermannTyton 166-22821
Identification
166-22821
Short Description
90° Non-metallic fitting with fixed external thread, black
Manufacturer type description
HGL21-90-PG13
Nominal diameter
21 mm
Material
Polyamide, thermoplastic Elastomer (TPE)
Color
Black (BK)
Length
53 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
14 mm
External diameter max.
32 mm
SW main body
26 mm
Deeplink
Deeplink(de)
Thread
PG13.5
Thread length
11 mm
Length
42 mm
External diameter max.
32 mm
Minimum bore size
14.0 mm
Diameter
26 mm