??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-21604
HELP_VARIABLE
Company
HellermannTyton
Description
HGL-S Straight, IP68
Bill of material
HellermannTyton 166-21604
Identification
166-21604
Short Description
Non-metallic fitting with fixed external thread, black
Manufacturer type description
HGL28-S-M25
Nominal diameter
28 mm
Material
Polyamide, thermoplastic Elastomer (TPE)
Color
Black (BK)
Length
50 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
19.5 mm
External diameter max.
44 mm
SW main body
42 mm
Deeplink
Deeplink(de)
Thread
M25x1.5
Thread length
15.0 mm
Length
35.0 mm
External diameter max.
44.0 mm
Minimum bore size
19.5 mm
SW main body
42.0 mm