??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-21614
HELP_VARIABLE
Company
HellermannTyton
Description
HGL-S Straight, IP68
Bill of material
HellermannTyton 166-21614
Identification
166-21614
Short Description
Non-metallic fitting with fixed external thread, black
Manufacturer type description
HGL42-S-PG36
Nominal diameter
42 mm
Material
Polyamide, thermoplastic Elastomer (TPE)
Color
Black (BK)
Length
56 mm
Package quantity
1.000
Minimum Order Quantity
2.000
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
40 mm
External diameter max.
63 mm
SW main body
60 mm
Deeplink
Deeplink(de)
Thread
PG36
Thread length
12.0 mm
Length
44.0 mm
External diameter max.
63.0 mm
Minimum bore size
40.0 mm
SW main body
60.0 mm