??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-21622
HELP_VARIABLE
Company
HellermannTyton
Description
HGL-S Straight, IP68
Bill of material
HellermannTyton 166-21622
Identification
166-21622
Short Description
Non-metallic fitting with fixed external thread, black
Manufacturer type description
HGL54-S-M63
Nominal diameter
54 mm
Material
Polyamide, thermoplastic Elastomer (TPE)
Color
Black (BK)
Length
65 mm
Package quantity
1.000
Minimum Order Quantity
2.000
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
53 mm
External diameter max.
76 mm
SW main body
73 mm
Deeplink
Deeplink(de)
Thread
M63x1.5
Thread length
16.0 mm
Length
49.0 mm
External diameter max.
76.0 mm
Minimum bore size
53.0 mm
SW main body
73.0 mm