??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-21623
HELP_VARIABLE
Company
HellermannTyton
Description
HGL-S Straight, IP68
Bill of material
HellermannTyton 166-21623
Identification
166-21623
Short Description
Non-metallic fitting with fixed external thread, black
Manufacturer type description
HGL16-S-PG9
Nominal diameter
16 mm
Material
Polyamide, thermoplastic Elastomer (TPE)
Color
Black (BK)
Length
41 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
11.5 mm
External diameter max.
29 mm
SW main body
28 mm
Deeplink
Deeplink(de)
Thread
PG9
Thread length
11.0 mm
Length
30.0 mm
External diameter max.
29.0 mm
Minimum bore size
11.5 mm
SW main body
28.0 mm