??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-21628
HELP_VARIABLE
Company
HellermannTyton
Description
HGL-S Straight, IP68
Bill of material
HellermannTyton 166-21628
Identification
166-21628
Short Description
Non-metallic fitting with fixed external thread, black
Manufacturer type description
HGL54-S-PG42
Nominal diameter
54 mm
Material
Polyamide, thermoplastic Elastomer (TPE)
Color
Black (BK)
Length
61 mm
Package quantity
1.000
Minimum Order Quantity
2.000
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
47 mm
External diameter max.
76 mm
SW main body
73 mm
Deeplink
Deeplink(de)
Thread
PG42
Thread length
12.0 mm
Length
49.0 mm
External diameter max.
76.0 mm
Minimum bore size
47.0 mm
SW main body
73.0 mm