??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-22403
HELP_VARIABLE
Company
HellermannTyton
Description
HG-90FL 90° Elbow Flange, IP66
Bill of material
HellermannTyton 166-22403
Identification
166-22403
Short Description
90° elbow swivel flange.
Manufacturer type description
HG34-90FL
Material
Polyamide 6.6 (PA66)
Color
Black (BK)
Fixing hole Ø FH
6.2 mm
Length
79 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter
34 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
24.5 mm
External diameter max.
51 mm
Deeplink
Deeplink(de)
AUSFUEHRUNG
B
Width
66 mm
Height
59 mm
Width
79 mm
External diameter max.
51 mm
Minimum bore size
24.5 mm
Height
36 mm
Width
54 mm
Fixing hole Ø FH
6.2 mm