??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 166-21201
HELP_VARIABLE
Company
HellermannTyton
Description
HG-SFL Straight Flange, IP66
Bill of material
HellermannTyton 166-21201
Identification
166-21201
Short Description
Non-metallic fitting, black
Manufacturer type description
HG21-SFL
Material
Polyamide 6.6 (PA66)
Color
Black (BK)
Material short description
PA66
Fixing hole Ø FH
5.2 mm
Length
44 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter
21 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
14.5 mm
External diameter max.
34 mm
Deeplink
Deeplink(de)
AUSFUEHRUNG
A
Width
30 mm
Height
45 mm
Length
44 mm
External diameter max.
34 mm
Minimum bore size
14.5 mm
Height
36 mm
Width
0 mm
Fixing hole Ø FH
5.2 mm