??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-21202
HELP_VARIABLE
Company
HellermannTyton
Description
HG-SFL Straight Flange, IP66
Bill of material
HellermannTyton 166-21202
Identification
166-21202
Short Description
Non-metallic fitting, black
Manufacturer type description
HG28-SFL
Material
Polyamide 6.6 (PA66)
Color
Black (BK)
Material short description
PA66
Fixing hole Ø FH
6.2 mm
Length
49 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter
28 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
19.5 mm
External diameter max.
44 mm
Deeplink
Deeplink(de)
AUSFUEHRUNG
A
Width
38 mm
Height
64 mm
Length
49 mm
External diameter max.
44 mm
Minimum bore size
19.5 mm
Height
53 mm
Width
0 mm
Fixing hole Ø FH
6.2 mm