??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 166-23001
HELP_VARIABLE
Company
HellermannTyton
Description
HGL-90FL 90° Elbow Flange, IP68
Bill of material
HellermannTyton 166-23001
Identification
166-23001
Short Description
90° Kunststoffverschraubung mit drehende Flaschenverschraubung schwarz
Manufacturer type description
HGL21-90FL
Material
Polyamide, thermoplastic Elastomer (TPE)
Color
Black (BK)
Fixing hole Ø FH
5.2 mm
Length
53 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter
21 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
14 mm
External diameter max.
34 mm
Deeplink
Deeplink(de)
AUSFUEHRUNG
A
Width
30 mm
Height
45 mm
Width
53 mm
External diameter max.
34 mm
Minimum bore size
14.0 mm
Height
36.000 mm
Width
0 mm
Fixing hole Ø FH
5.2 mm