??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-23002
HELP_VARIABLE
Company
HellermannTyton
Description
HGL-90FL 90° Elbow Flange, IP68
Bill of material
HellermannTyton 166-23002
Identification
166-23002
Short Description
90° Kunststoffverschraubung mit drehende Flaschenverschraubung schwarz
Manufacturer type description
HGL28-90FL
Material
Polyamide, thermoplastic Elastomer (TPE)
Color
Black (BK)
Fixing hole Ø FH
6.2 mm
Length
66 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter
28 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
19 mm
External diameter max.
44 mm
Deeplink
Deeplink(de)
AUSFUEHRUNG
A
Width
38 mm
Height
64 mm
Width
66 mm
External diameter max.
44 mm
Minimum bore size
19.0 mm
Height
53.000 mm
Width
0 mm
Fixing hole Ø FH
6.2 mm