??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-21800
HELP_VARIABLE
Company
HellermannTyton
Description
HGL-SFL Straight Flange, IP68
Bill of material
HellermannTyton 166-21800
Identification
166-21800
Short Description
Non-metallic fitting, black
Manufacturer type description
HGL16-SFL
Material
Polyamide, thermoplastic Elastomer (TPE)
Color
Black (BK)
Fixing hole Ø FH
5.2 mm
Length
41 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter
16 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
14.5 mm
External diameter max.
29 mm
Deeplink
Deeplink(de)
AUSFUEHRUNG
A
Width
30 mm
Height
45 mm
Length
41 mm
External diameter max.
29 mm
Minimum bore size
14.5 mm
Height
36 mm
Width
0 mm
Fixing hole Ø FH
5.2 mm