??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-23802
HELP_VARIABLE
Company
HellermannTyton
Description
HG-45F 45° Elbow Swivel Int. Thread, IP66
Bill of material
HellermannTyton 166-23802
Identification
166-23802
Short Description
45° Non-metallic fitting, black
Manufacturer type description
HG28-45F-M25
Material
Polyamide, nickel-plated brass
Color
Black (BK)
Length
88 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter
28 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
19 mm
External diameter max.
44 mm
Deeplink
Deeplink(de)
Thread
M25x1.5
Thread length
15 mm
Length
88 mm
External diameter max.
44 mm
Minimum bore size
19.0 mm
SW thread
29 mm