??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 166-23804
HELP_VARIABLE
Company
HellermannTyton
Description
HG-45F 45° Elbow Swivel Int. Thread, IP66
Bill of material
HellermannTyton 166-23804
Identification
166-23804
Short Description
45° Non-metallic fitting, black
Manufacturer type description
HG42-45F-M50
Material
Polyamide, nickel-plated brass
Color
Black (BK)
Length
115 mm
Package quantity
1.000
Minimum Order Quantity
2.000
Nominal diameter
42 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
39 mm
External diameter max.
63 mm
Deeplink
Deeplink(de)
Thread
M50x1.5
Thread length
14 mm
Length
115 mm
External diameter max.
63 mm
Minimum bore size
39.0 mm
SW thread
52 mm