??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-23805
HELP_VARIABLE
Company
HellermannTyton
Description
HG-45F 45° Elbow Swivel Int. Thread, IP66
Bill of material
HellermannTyton 166-23805
Identification
166-23805
Short Description
45° Non-metallic fitting, black
Manufacturer type description
HG54-45F-M50
Material
Polyamide, nickel-plated brass
Color
Black (BK)
Length
135 mm
Package quantity
1.000
Minimum Order Quantity
2.000
Nominal diameter
54 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
39 mm
External diameter max.
76 mm
Deeplink
Deeplink(de)
Thread
M50x1.5
Thread length
14 mm
Length
135 mm
External diameter max.
76 mm
Minimum bore size
39.0 mm
SW thread
52 mm