??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-23808
HELP_VARIABLE
Company
HellermannTyton
Description
HG-45F 45° Elbow Swivel Int. Thread, IP66
Bill of material
HellermannTyton 166-23808
Identification
166-23808
Short Description
45° Non-metallic fitting, black
Manufacturer type description
HG21-45F-PG16
Material
Polyamide, nickel-plated brass
Color
Black (BK)
Length
75 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter
21 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
14 mm
External diameter max.
32 mm
Deeplink
Deeplink(de)
Thread
PG16
Thread length
14 mm
Length
75 mm
External diameter max.
32 mm
Minimum bore size
14.0 mm
SW thread
24 mm