??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-22603
HELP_VARIABLE
Company
HellermannTyton
Description
HG-90F 90° Elbow Swivel Int. Thread, IP66
Bill of material
HellermannTyton 166-22603
Identification
166-22603
Short Description
90° Non-metallic fitting with swivel internal thread, black
Manufacturer type description
HG21-90F-M20
Material
Polyamide, nickel-plated brass
Color
Black (BK)
Length
68 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Height (H)
mm
Nominal diameter
21 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
14 mm
External diameter max.
32 mm
Deeplink
Deeplink(de)
Thread
M20x1.5
Thread length
14 mm
Length
68 mm
External diameter max.
32 mm
Minimum bore size
14.0 mm
SW thread
24 mm