??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-22607
HELP_VARIABLE
Company
HellermannTyton
Description
HG-90F 90° Elbow Swivel Int. Thread, IP66
Bill of material
HellermannTyton 166-22607
Identification
166-22607
Short Description
90° Non-metallic fitting with swivel internal thread, black
Manufacturer type description
HG54-90F-M50
Material
Polyamide, nickel-plated brass
Color
Black (BK)
Length
117 mm
Package quantity
1.000
Minimum Order Quantity
2.000
Height (H)
mm
Nominal diameter
54 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
39 mm
External diameter max.
76 mm
Deeplink
Deeplink(de)
Thread
M50x1.5
Thread length
14 mm
Length
117 mm
External diameter max.
76 mm
Minimum bore size
39.0 mm
SW thread
52 mm