??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-22608
HELP_VARIABLE
Company
HellermannTyton
Description
HG-90F 90° Elbow Swivel Int. Thread, IP66
Bill of material
HellermannTyton 166-22608
Identification
166-22608
Short Description
90° Non-metallic fitting with swivel internal thread, black
Manufacturer type description
HG13-90F-PG9
Material
Polyamide, nickel-plated brass
Color
Black (BK)
Length
61 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Height (H)
mm
Nominal diameter
13 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
10.5 mm
External diameter max.
24 mm
Deeplink
Deeplink(de)
Thread
PG9
Thread length
14 mm
Length
61 mm
External diameter max.
24 mm
Minimum bore size
10.5 mm
SW thread
20 mm