??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-21406
HELP_VARIABLE
Company
HellermannTyton
Description
HG-SF Straight Swivel Int. Thread, IP66
Bill of material
HellermannTyton 166-21406
Identification
166-21406
Short Description
Straight non-metallic fitting with swivel internal thread, black
Manufacturer type description
HG42-SF-M40
Material
Polyamide, nickel-plated brass
Color
Black (BK)
Length
106 mm
Package quantity
1.000
Minimum Order Quantity
2.000
Nominal diameter
42 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
32.5 mm
External diameter max.
63 mm
Deeplink
Deeplink(de)
Thread
M40x1.5
Thread length
14 mm
Length
92 mm
External diameter max.
63 mm
Minimum bore size
32.5 mm
SW thread
52 mm